NewsPress ReleasesPress Releases

MTW Machine Tool Wire Now Available in 1,000-foot Reels at AutomationDirect

machine tool wire 1000 ft reels

January 27, 2021 – MTW machine tool wire is now also available in 1,000-foot reels for gauges ranging from 14 AWG to 22 AWG in various color choices. Existing MTW wire is sold in 500-foot spools for gauge sizes ranging from 20 AWG to 10 AWG in various colors, and in 2,500-foot reels for gauges ranging from 12 AWG to 18 AWG in various colors.

Conductors are bare, annealed copper and the wire outer jacket is color-coded, Polyvinyl Chloride (PVC) that is flame-retardant and heat and moisture-resistant. Up to ten solid and four spiral-striped wire colors are available depending on wire size and length.

MTW wire is UL approved, RoHS and CSA compliant and has a one-year warranty.

MTW wire starts at $18.00 for 500-foot reels of 22 AWG wire.

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo