March 12, 2025 – AutomationDirect has added METEcon multi-wire connectors that feature quality and cost-effective inserts and housings. Inserts are available in multiple pole configurations from 2 poles plus ground up to 108 poles plus ground, with screw or crimp termination types and sizes ranging from 26 to 12 AWG, 10 to 80 Amps. METEcon housings are made of die-cast aluminum with a polyester powder finish or self-extinguishing thermoplastic. They are suitable for use in electrical panels, power connections, and other industrial applications.
Crimp contacts ensure a gas-tight, corrosion-free connection with very low contact resistance. METEcon multi-wire connectors provide secure connections and carry UL and CE agency approvals.
The new METEcon multi-wire connector housings start at $1.50, inserts start at $2.00, and crimp contacts start at $35.50 /100pk.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo