NewsPress ReleasesPress Releases

Metrol High Precision Limit Switches from AutomationDirect

Metrol High Precision Limit Switches

February 10, 2021 – AutomationDirect has added more options for high precision limit switches from Metrol.

High-temperature precision limit switches have been added that provide a 10 micron accuracy and are rated for temperatures of up to 200⁰C.

New high-vacuum resistance limit switches are high precision with an accuracy of 10 microns as well and are designed to be used in a PA high-vacuum environment.

High-vacuum resistance precision limit switches come in stroke lengths from 0.8 to 5mm and are available in M5x0.5, M14x1 and 16×1 mm threaded barrel diameters.

Starting at $181.00, Metrol high temperature and high vacuum resistance precision limit switches have a 1-year warranty.

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download: High Resolution Photo