July 24, 2024 – AutomationDirect has added M.G.M. Electric IEC standard and brake motors that are manufactured in Italy using state-of-the-art, high-quality processes and are rated for general-purpose and inverter duty. IEC motors provide the same power output as NEMA motors but have a smaller footprint and feature a lightweight aluminum construction.
IEC standard motors offer outputs rated up to 5hp at 1800rpm and up to 1hp at 3600rpm. M.G.M. brake motors are available with outputs rated up to 5hp at 1800rpm and feature brakes that are direct 3-phase AC coils (no DC rectifier required). This results in faster response time and higher holding torque. Replacement brakes are also available.
The new M.G.M. IEC and brake motors are extremely cost-effective, starting at only $144.00 and all motors come with an 18-month warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo