Issue 60 - 2026NewsNotebook IssuePress ReleasesPress Releases

Mindman Pneumatic Valves from AutomationDirect

Mindman MVSC and MVSC1 directional control solenoid valves and manifolds

April 29, 2026 – AutomationDirect has added Mindman MVSC and MVSC1 directional control solenoid valves and manifolds which provide reliable, high performance air control for a wide range of automated systems. The MVDC stackable solenoid valve series builds on that capability with a modular design that keeps installations clean and scalable, making it easy to create efficient multi station valve banks. For compact machinery and precision equipment, MVDY miniature solenoid valves offer fast, dependable switching in a space saving form factor ideal for tight layouts. A wide variety of coil voltages, operating pressures, and port sizes are available for Mindman solenoid valves.

MVAA pilot valves complement these solenoid families by delivering efficient, low power actuation for larger valves and manifolds, supporting responsive and energy conscious system designs. Available in 5-port (4-way) and 3-port (3-way) designs with 116 psi max operating pressure.

For operator controlled applications, Mindman general purpose foot and hand valves provide durable, intuitive manual control suited for a range of industrial environments. Various port sizes, positions, types (rotary lever, push-pull, pushbutton, hand lever, etc.) and pressures are offered.

When installations call for simplified panel layouts or compact operator stations, Mindman miniature manual air valves provide clean, precise manual actuation in a small footprint. Rounding out the offering, MVHS 2-port (3-way) manual slide shut off valves give maintenance teams a straightforward way to isolate air supply, helping improve safety and streamline service procedures.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download