AutomationDirect has added more I/O expansion modules to its BRX Micro PLC product line. BRX I/O expansion modules add discrete and analog I/O to the BRX PLC system as needed to expand machine and process control applications. BRX expansion modules easily snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote I/O controller.

Eight new analog input and combination analog I/O modules are now available. Starting at $194.00, new 16-channel current input (0-20 mA / 4-20 mA) and 16-channel voltage input (+/- 10VDC, +/- 5VDC, 0-5 VDC, 0-10 VDC) modules provide higher density analog I/O.
Space-saving combination analog I/O modules, priced from $254.00, provide 2 or 4-channel current inputs with 2-channel current output, and 2 or 4-channel voltage inputs with 2-channel voltage output.
New temperature I/O modules (from $444.00) combine four Thermocouple or four RTD inputs with the convenience of four 0-20 mA / 4-20 mA current outputs.
Backed by a two-year warranty, BRX PLC hardware is engineered, manufactured and supported in the U.S. by industrial automation veterans. With hardware design and fabrication facilities located in Tennessee and Florida, the BRX PLC platform delivers high quality at a very attractive price.
Learn more by visiting: www.automationdirect.com/brx-plcs

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com