NewsPress ReleasesPress Releases

More I/O Modules for the Productivity2000 PLC Series and New Productivity Suite Software Features

AutomationDirect has added more I/O modules for the Productivity2000 PLC series. New combination I/O modules deliver increased flexibility and efficiency by integrating multiple input and output points into a compact footprint, helping reduce both panel space and overall system cost.

June 24, 2026 – AutomationDirect has added more I/O modules for the Productivity2000 PLC series. New combination I/O modules deliver increased flexibility and efficiency by integrating multiple input and output points into a compact footprint, helping reduce both panel space and overall system cost. Available options include DC input modules paired with sinking or sourcing transistor outputs, along with relay output versions for applications that require reliable switching of higher voltage or current loads, giving designers the freedom to match the module to their exact control strategy.

Expanding output performance, the new 16-point solid-state relay module enables high-speed, high-cycle switching with extended operational life and reduced electrical noise, complementing existing solid-state offerings for demanding applications. Additional analog input modules provide high-resolution 16-bit performance with channel-to-channel isolation, allowing mixed signal types and improving noise immunity in environments where signal integrity is critical.

Enhancements to Productivity Suite further extend system capabilities by adding Structured Text programming alongside Ladder Logic, allowing developers to select the most effective programming method for each task or combine both within a single project. New UDI Libraries simplify the reuse and standardization of proven code structures, while the added Delta contact function enables easy detection of changing conditions between program scans. Together, these updates streamline development, reduce engineering time, and provide greater flexibility for building robust, modern automation systems.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download