August 26, 2026 – AutomationDirect has added Konnect-It 1mm, 4mm, and 6mm push-in terminal blocks which are designed to simplify installation while ensuring secure connections. Intuitive push-in technology reduces wiring time and eliminates the need for specialized tools, making them ideal for high-density control panels and industrial applications where speed and consistency are critical. A broad selection of Konnect-It accessories, including end plates, jumpers, pre-printed marking tags, and test plugs, supports complete panel layout customization. Klemsan MPB4 series lever splicing connectors have also been added and are compact wiring devices engineered for fast, reliable conductor terminations in industrial, commercial, and residential electrical installations. Available in 2-, 3-, and 5-pole configurations, MPB4 connectors use a patented push-in mechanism that eliminates the need for tools and reduces assembly time.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download