Issue 60 - 2026NewsNotebook IssuePress ReleasesPress Releases

More METEcon Multi-Wire Connector Housings and Inserts

AutomationDirect has added METEcon multi-wire connectors that simplify complex industrial wiring while improving long-term reliability.

June 3, 2026 – AutomationDirect has added METEcon multi-wire connectors that simplify complex industrial wiring while improving long-term reliability. Our expanded offering includes more inserts, housing components (including new 32B size), and configuration options without increasing complexity.

With pole configurations from 2 poles plus ground up to 108 poles plus ground, screw or crimp terminations, and support for 26–6 AWG conductors rated 10–80 A, METE connectors adapt easily to control panels, OEM machinery, factory automation, motors and drives, and modular systems. Rugged aluminum or thermoplastic housings, gas-tight crimp contacts, and UL/CE approvals ensure dependable performance in demanding environments, all while reducing wiring time, installation errors, and total system cost.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download