NewsPress ReleasesPress ReleasesUncategorized

More STRIDE PRO Unmanaged+ Ethernet Switches

AutomationDirect has added more STRIDE PRO Unmanaged+ industrial Ethernet switches which are a step up from basic unmanaged switches.

July 15, 2026-AutomationDirect has added more STRIDE PRO Unmanaged+ industrial Ethernet switches which are a step up from basic unmanaged switches, adding efficient network optimization with IGMP snooping (traffic prioritization), port monitoring, port alarms, VLAN support, and more.

IGMP snooping ends network flooding by transmitting data only to the specific devices requiring it. Port mirroring takes a view of your network and sends a copy of all the traffic from a selected port to a monitor port, which can be used for diagnostics. The port alarm feature watches for cable connections and sends an alarm signal anytime the Ethernet port connection status changes, an unauthorized device is connected, or an authorized device goes offline. Additional Gigabit speed models with up to 8 ports and new lower cost PoE+ models are now available. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download