Premium Efficiency Motors
The IronHorse™ general purpose AC motor line now includes cast iron three-phase premium efficiency motors available in horsepower ranges from 1 to 200 hp. Motors are available in speeds of 1200, 1800, and 3600 RPM and are electrically reversible.
The three-phase industrial duty T-frame and TC-frame TEFC motors feature ribbed cast iron frames to ensure maximum cooling. They are equipped with solid full frame-length
cast iron mounting feet, cast iron junction box with rubber gasket and rubber dust cover. Motor sizes 10 hp and lower are equipped with maintenance-free bearings. Larger motors feature NSK/NTN/SKF brand premium quality ball or roller bearings. These premium efficiency motors are CSA, CE, ISO9001 certified. IronHorse premium efficiency motors are ideal for applications such as pumps, material handling, metal and textile processing, and test stands.
Accessories for IronHorse premium efficiency AC motors include C-flange kits, which can be used for C-face mounting of the MTCP T-frame motors.
The new IronHorse premium efficiency motors are available for same-day shipping and are backed by a two-year warranty. View the IronHorse general purpose premium efficiency motors at: www.automationdirect.com/premium-cast-iron.
Line Reactors
AutomationDirect’s LR series of input and output line reactors for AC drives are available in sizes from 0.25HP to 300HP and in single-phase (115-230 VAC) and three-phase (230, 460, 575 VAC) models. Designed with universal mounting feet with multiple mounting slots, LR series reactors can replace most reactors using existing mounting holes. For more information, go to: www.automationdirect.com/line-reactors.
Class J Fuses
The Edison JHL series of Class J fuses are now part of AutomationDirect’s line of circuit protection products. The JHL series 600 VAC/450 VDC fuses combine the performance of high-speed semiconductor fuses and the convenience of Class J branch-circuit fuses in one small package, allowing maximum protection for AC and DC drives and controllers. The extremely fast-acting fuses are also ideal for use with power semiconductor devices which utilize diodes, GTOs, SCRs, or SSRs, as well as electronic motor controllers. Available in one to 600 Amp sizes, the fuses are current limiting and are designed with no intentional time delay to open quickly on overload To see the full line of Edison JHL Class J fuses and fuse blocks, visit: www.automationdirect.com/drive-fuses.
Originally Posted: Sept 1, 2011

