August 26, 2026 – AutomationDirect now offers MP Sensor Inline series pressure transmitters that install directly into pneumatic lines using integrated push-in tubing connections in 5/32, 1/4, 5/16, 3/8in, and 6mm sizes. Their ultra-compact design supports mounting in any orientation. The Inline series offers −14.5 to 14.5 psig and 0 to 145 psig pressure ranges with 4–20 mA, NPN/PNP switching, and IO-Link outputs. They provide ±0.5% accuracy and an IP68-rated housing for dependable performance in harsh industrial environments.
Additional MP Sensor P.Touch series pressure transmitters are also now available with -14.5 to 14.5 psig and -14.5 to 145 psig ranges for pneumatic applications. They feature a TFT touchscreen for easy setup and calibration, ± 0.5% accuracy, and response times under 3ms.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download