October 8th, 2025 – AutomationDirect has added MP Sensor P.Touch series pressure transmitters that are engineered for industrial automation, combining intuitive operation with reliable performance. They feature a TFT touchscreen interface for easy setup and calibration, and support pressure rangers from vacuum to 2000 psig with ± .0.5% accuracy and response times less than 3ms.
The P.Touch series provide versatile output options, including voltage/current analog, NPN/PNP switch, and IO-Link which provides seamless integration into established fieldbus systems, access to process and diagnostics data, and on-the-fly device configuration. Their rugged stainless steel housing ensures reliable performance even in the harshest industrial environments.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download