NewsPress ReleasesPress Releases

Murrplastik MP35 and MP45 Series Cable/Hose Drag Chains and Accessories

AutomationDirect now offers Murrplastik MP35 and MP45 series drag chains that are engineered to protect and organize cables and hoses.

September 23, 2026 – AutomationDirect now offers Murrplastik MP35 and MP45 series drag chains that are engineered to protect and organize cables and hoses in robotic, packaging, and other dynamic motion applications. Both series feature EVOSILENCE® technology, which reduces operating noise by up to 10 dB(A), and a SOFT-STOP system that minimizes stress and wear during operation. The MP35 series accommodates cables and hoses up to 30mm (1.18 in.) in diameter, while the MP45 series supports larger cable bundles up to 40mm (1.57 in.). Both offer convenient snap-open access from the inside or outside bend radius for quick cable installation and maintenance without removing the chain from service. Constructed from durable polyamide with integrated strain relief end brackets, modular lengths, and optional separators for cable organization, the MP35 and MP45 series drag chains deliver longer cable life, improved safety, and reduced maintenance in high-cycle industrial environments.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download