NewsPress ReleasesPress Releases

Murrplastik Solid Corrugated Tubing & Fittings

AutomationDirect has added Murrplastik solid corrugated tubing which provides protection, reliability, and adaptability for wire and cable in demanding environments. The EW-PAB series delivers both chemical and impact resistance for static installations under medium to high mechanical loads. Crafted from modified polyamide 6, this solid-wall tubing is flame-retardant, low-smoke, and engineered for long-term resilience in building and plant engineering. With a V0 UL 94 flammability rating and flexural fatigue strength of more than 11,000 cycles, it provides robust, low-maintenance performance.

For dynamic applications, the EW-PRF series offers superior flexibility and durability. Constructed from modified polyamide 12, this smooth-wall tubing thrives in motion-intensive settings such as robotics, automation, and aerospace. With exceptional impact resistance, a V2 UL 94 rating, and flexural fatigue strength of more than 400,000 cycles, EW-PRF delivers consistent protection where movement never stops. Both series are halogen-, phosphor-, and cadmium-free, ensuring safety, sustainability, and reliability in every application.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download