NewsPress ReleasesPress Releases

Murrplastik Discharge Plates, EMC Cable Clips, and Electrical Conduit Kits from AutomationDirect

Murrplastik wiring solution products

February 21, 2024 – New additions of quality wiring solution products from Murrplastik provide fast and efficient ways to prevent electromagnetic interference (EMI) and to install cable conduits for cobots and small robotic machinery. Murrplastik ZL-AB series discharge plates (for use with ZL series strain relief plates) and Murrplastik DIN-rail-mounted EMC cable clips provide easily accessible grounding points for cable shields, allowing the discharge of harmful EMI captured by these shields.

Murrplastik FHS series electrical conduit kits provide everything needed for professional cable management in a convenient package. Designed for use with cobots and small robots, these kits include 13ft of 1in diameter corrugated conduit (split or solid), hook and loop mounts, hook and loop straps, and end grommets. The solid tubing version is rated for 270lbs of crush resistance; the split conduit kit is ideal for applications where cables are already connected or terminated.

The new Murrplastik discharge plates start at $65.00, EMC cable clips start at $25.00, and FHS series electrical conduit kits start at $374.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com/

Download:                   High Resolution Photo