New ProductNewsPress ReleasesPress Releases

Compact Thermoplastic and Halogen-Free Limit Switches from AutomationDirect

The new AEP series of reinforced thermoplastic compact limit switches includes a variety of actuator types including metal plunger, side rotary lever, adjustable lever, rod actuator, and 360-degree spring actuator.

These compact-sized plastic limit switches have standard U.S. 25mm mounting hole spacing; housings are double-insulated and epoxy resin-filled, providing IEC IP67 protection. Contacts are Snap-action (Z11) with 1 N.O. and 1 N.C. contact on all units. Connection types are 5-pin M12 quick disconnects or 3-meter pre-wired pigtail cable. Operating temperature range is -13 to 158°F.

Starting at $15.00, the UL and CE approved AEP series limit switches have a 1-year warranty.

Also new from AutomationDirect and priced at $24.00, AEM series compact electromechanical metal limit switches are available with a 1-meter halogen-free cable designed for low toxicity and low smoke emissions in case of fire.

Learn more by visiting: www.automationdirect.com/compact-limit-switches

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com