NewsletterNewsletter

Newsletter Volume 25 Issue 10

Future-Proof Ethernet Installations
Consumer- and commercial-grade Ethernet networking has been common since the 1980s, and it has evolved significantly over the decades. Yet, Ethernet for industrial applications generally lagged behind commercial installations. However, many more recent developments have elevated Ethernet to today?s preferred industrial networking technology.
Read more

Tech Brief ? HMIs
Human beings are visual creatures. It?s believed that our brains can process visual information 60,000 times faster than text, with 90 percent of information transmitted to the brain being visual and over half of the brain being devoted directly or indirectly to vision. Knowing that, it?s easy to see how a visual representation of an automated system would allow for faster recognition of system variables. Which is exactly where the HMI comes into play.
Learn more


WEG Electric IEC Safety Contactors and Motor Controls
WEG motor controls start at $66.00

More Quabbin Cut-to-Length Ethernet Cables
Quabbin DataMax Ethernet cable starts at $0.96/ft

 Additional ProSense Programmable Temperature Transmitters
Starting at $110.00


 Gladiator GECP Series Modular Circuit Protectors
Starting at $37.00

New LUTZE Type HAR/MTW Wire
Starting at $68.00 (328 ft.)

PBC Linear Shafts, Bearings, and Shaft Supports
Starting at $4.50


Supplier Profile: Fandis Fans
The Fandis headquarters is in the beautiful Piedmont region of Italy, which sits at the base of the Alps between Milan and Switzerland. The company has seen much growth since its founding in 1985. And while the company has expanded well past its humble roots as a compact axial fans distributor, the family-owned company still holds true to its values. Quality, customer service, and caring about people over the business haven?t changed.
Read more

VFD Speed Control Versus Torque Control
Variable frequency drives (VFDs) let designers optimize equipment operating speeds, save energy, and even minimize mechanical wear?but VFDs can play another important role other than standard speed control. While speed control is the most common VFD control mode, many of today?s VFDs can also perform torque control mode, which is needed for specific applications.
Learn more


LS XGB PLC Word Jumble
Unscramble the words that pertain to the new LS XGB PLC and use the shaded letters to complete the sentence. Contest is open from September 26, 2023 to October 13, 2023 in the United States only. One winner will be chosen from all participants and receive one WERA Tool Advent Calendar.
Play the word jumble

FREE Giveaway for You
This month you have a second chance to win a FREE WERA Tool Advent Calendar.  Contest is open for approximately 1 week after the newsletter is sent and is open to residents of the U.S. and Canada only. Winner will be contacted via email. 
Enter to WIN!