4-20mA Analog Transmitter Troubleshooting
Although most current loops are easy to install and commission, sometimes there can be a snag on initial setup, which requires a bit of troubleshooting to overcome. This article looks at some 4-20mA basics, and how to check on problematic installations.
Read more
Selecting Discrete Sensors
Discrete object detection refers to methods used to sense the presence?or the absence?of a target material or product, resulting in an ?on? or an ?off? signal. There are many options for these types of sensors on the market, and there are a number of considerations that must be factored in before specifiers can identify the best sensor candidates for their applications.
Learn more
Now Available
Endress+Hauser Pulsed
Radar Level Sensor
Priced at $720.00
460 VAC SureServo2 Servo Systems
460 VAC servo drives start at $460.00
SOLO Modular Temp Controllers
Starting at $79.00
More Iboco Wire Duct Options
T1 series in 1m lengths starts at $13.00
Rhino PSRP and PSRT Series Switch-Mode Power Supplies
Starting at $156.00
SSP Magnetic Locking RFID Non-Contact Safety Switches
Starting at $349.00
Balluff BCS Series Capacitive Proximity Sensors
Start at $92.00
ProSense T30R Series Timer Relays
Starting at $49.00
Murrplastik Two-Piece Flex Split Conduit
Starting at $57.00 / 32.8ft. coil
Supplier Profile: Lutze
LUTZE Inc., an industrial automation manufacturer headquartered in Charlotte, North Carolina, serves its customers well by offering products in the four Cs of automation technology: cable, connectivity, cabinet, and control. Their high-quality, reliable product offerings help other companies develop automated solutions for their manufacturing and shipping needs.
Learn more
Picking A Cotton Press Automation Upgrade
A modern PLC automation platform will keep a classic industrial machine running for years to come. Cotton production originated thousands of years ago, but modern machines, like the cotton gin and the cotton baler (or cotton baling press), have made its processing much more efficient over the past 200 years. These machines can be kept?
Read more
C-more CM5 HMI Giveaway!
The CM5 HMI series is the next generation of the popular C-more HMI product line, offering lower cost, high-performance HMIs in sizes from 4 inches to an impressive 22 inches. Sounds great right? Well hold on to your hat, because now you can win one of your very own! Simply enter the CM5 HMI giveaway by filling out the entry form and if randomly chosen you?ll win a CM5 HMI in your choice of screen size. Contest is open until November 30, 2023 so enter today and good luck!
Enter to WIN!
Another Great Giveaway
This month you have a second chance to win a FREE WERA Tool Advent Calendar. Contest is open for approximately 1 week after the newsletter is sent and is open to residents of the U.S. and Canada only. Winner will be contacted via email.
Enter to WIN!