January 27, 2021 – The NITRA® pneumatic product line now includes the D2-Series double-acting, NFPA heavy-duty tie rod air cylinders ideal for use where abusive conditions exist.
These pneumatic air cylinders have a 250 psi operating pressure and are interchangeable with other popular brands. New models are available with and without adjustable cushions to provide end-of-stroke deceleration at both ends.
All D2-Series cylinders are constructed with high-quality aluminum components and a magnetic piston fitted with a PTFE wear band; all cylinders have a magnetic piston and can be used along with solid-state or reed switches for rod position sensing.
The series includes bore sizes from 1-1/2 inch to four inches and stroke lengths from one inch to 32 inches to meet a broad range of applications. Models feature flange, rear clevis and rear pivot, side, base and rod clevis mounting options.
Starting at $125.00, these cylinders are proudly made in the USA and have a 2-year warranty.
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo