November 1, 2023 – AutomationDirect has added ACCU-Torq motors from Nidec U.S. MOTORS to their motor category. These 3-phase motors are high-performance inverter duty motors that are an excellent cost-effective solution for applications that require 100% torque down to zero speed.
These motors offer premium efficiency and are available in 230/460 VAC 1800 rpm models in sizes from ¼ hp to 10 hp. ACCU-Torq motors are optimized for operation with any VFD and they feature a 5000:1 speed range.
The new ACCU-Torq Motors start at $370 and come with a one-year warranty for 56 frame motors and a three-year warranty for all other motors.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo