March 3, 2021 – The NITRA Pneumatic Automation Link (PAL) series of components from AutomationDirect is a versatile field I/O system that can include electrical I/O or pneumatic valves, or a combination of both.
The system can be controlled either by an Ethernet/IP master or direct wiring (for exclusively pneumatic valves).
All components are rated IP65, intended to be machine mounted, and can be split into multiple subsystems that use only one master connection.
Each assembly can support up to 40 I/O modules and 40 valve bases to control the most complex systems. Power, I/O, and network connections are made via standard M8 or M12 connections.
All PAL components come with an efficient diagnostic system and have a 1-year warranty.
NITRA PAL pneumatic solenoid valves start at $32.00, and the NITRA PAL I/O modules start at $265.00.
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo