November 3, 2021 – AutomationDirect has added Norgren Excelon Plus air prep components to its existing lineup of pneumatic air prep products. Norgren, a well-known name for pneumatic components, manufactures products that provide exceptional performance, and their Excelon Plus air prep components are compact, lightweight, and suitable for most industrial applications.
Norgren Excelon Plus 82 series air prep products with ¼” and 3/8” female NPT port sizes and the 84 series with 3/8”, ½” and ¾” female NPT port sizes include air filters (particulate, coalescing oil removal, and vapor removal), air regulators, air filter regulators, air micro-fog lubricators, manual shut-off relief valves, soft start/dump valves, solenoid-activated control valves, and pre-assembled combination filter-regulator-lubricator units that are ready to use right out of the box.
A range of mounting accessories, port adapters, and replacement filter elements for the Norgren air prep components is also available. Norgren products from AutomationDirect have a 2-year warranty, start at $30.50, and are all stock items so they can be shipped quickly.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo