May 21, 2025 – AutomationDirect has added Patlite industrial signal beacons, which provide a clear and unambiguous visual indication, ensuring quick and easy detection by floor personnel. These beacons are available in three series with various monocolor options and a Fresnel lens that distributes ambient, uniform light from all globe surfaces, including the top. All series are IP23 rated and can reach the IP65 rating by using the optional gasket.
The SF series is a multifunction unit that offers 22 selectable light patterns, including simulated rotation, flashing, and pulsing. The SK series has a 120 rpm rotating reflector mounted on steel ball bearings for reduced wear and long-lasting operation. The SL series has a wider light-emitting surface with over 5 times the luminous intensity of competing products and includes a selectable continuous blinking or triple flash lighting pattern.
Patlite audible-visual monocolor industrial signal beacons are identical to the visual series above, but each series adds an 86- or 88-dB audible signal for increased indication awareness.
Patlite visual industrial beacons start at $89.00 (SKS-M1J-B), and the audible-visual industrial beacons start at $112.00 (SL08-M1KTB-B).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo