NewsPress ReleasesPress Releases

Penn-Union BBLU Series Long Barrel Compression Lugs

AutomationDirect has added Penn-Union BBLU series copper compression lugs which deliver superior electrical connectivity across a wide range of applications.

August 19, 2026 – AutomationDirect has added Penn-Union BBLU series copper compression lugs which deliver superior electrical connectivity across a wide range of applications. Featuring high-conductivity, tin-plated copper construction, these long barrel lugs provide enhanced mechanical strength, deeper conductor insertion, and excellent pull-out resistance compared to standard barrel designs. Available in 1-hole and 2-hole tongue designs with color-coded markings, they simplify installation and inspection. UL Listed and CSA Certified, BBLU lugs ensure consistent, low-resistance connections up to 35 kV and can be installed using commonly available tools without loss of agency certification.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download