NewsPress ReleasesPress Releases

Peter Electronic VSII Plus AC Softstarters from AutomationDirect

March 11, 2026 – AutomationDirect has added Peter Electronic VSII Plus soft starters which provide durability, a high number of starts/hour, and a simple setup for standard or light-duty applications up to 105A. Quick configuration is achieved by adjusting the positions of 3 trim pots, and status LEDs indicate the units’ operational status. Built-in DIN-rail mounting and quick-connect I/O wiring terminals make electrical installation easy.

These soft starters are powered from any three-phase 200-480 VAC power source. They operate using microprocessor control of two phases with thyristors, then switch over to line voltage using internal bypass contactors. Every model offered has a compact frame that is 45mm wide for 6-32 amp models, 55mm wide for 38-65 amp models, and 81mm wide for 80-105 amp models. They are suitable for use with any Class 5 or 10 soft starter application and support six-wire in-delta motor connections. An optional fan is also available for 38-105 amp models, which doubles the starts/hour rating. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download