NewsPress ReleasesPress Releases

Pfannenberg PYRA Traffic Lights

Pfannenberg PYRA Series Custom Traffic Light Systems

AutomationDirect.com has added Pfannenberg PYRA series custom traffic light systems which consist of pre-wired bases, industrial traffic light elements, and signal horns that can be assembled into a custom multi-tier indicator. PYRA LED traffic light bases are pre-wired for a 1-to-4 stage visual traffic light using assorted colored light elements (red, green, yellow, or blue) or for a 1-to-3 stage audible-visual traffic light with a 105 dB signal horn.

All components are NEMA 4/4X, IK08, and IP66 rated, and offer a 10-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download