February 24, 2021 – AutomationDirect has added several small sensors to the proximity sensor lineup. New rectangular 8mm x 16mm inductive proximity sensors are available in flush and non-flush mounting options, NO or NC outputs as well as NPN or PNP logic.
The new 8mm round capacitive proximity sensors are able to detect materials other than metal, in a compact 8mm package. These capacitive proximity sensors have a potentiometer to adjust sensitivity and are available with an M8 quick-disconnect or 2m pigtail cable.
Also added are two new series of photoelectric sensors. Both the 8mm round and 8mm x 8mm x 4mm rectangular models are available in diffuse with background suppression, diffuse, retroreflective and through beam sensing styles. These can sense objects at up to 2.2 meters distance.
Starting at $65.00, all new sensors are CE and cULus approved. The 8mm proximity sensors have a lifetime warranty and the 8mm photoelectric sensors have a 2-year warranty.
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo