Product Pointers

Product Pointers January 2024

Featured Products


Productivity2000 series PLCs
are packed with features you’d pay thousands for elsewhere including built-in data logging and tag name programming
CPU starting at $299 w/
FREE software

C-More CM5 HMIs
offer lower cost, high-performance HMIs in sizes from 4 inches to an impressive 22 inches. They provide an amazing 1.6 GHz processor in the larger units (10″ and above) and up to 90 Mbytes of memory
starting at $340 w/ FREE software

LS Electric L7P servo systems
are an intermediate-level servo system that has all the features of our basic L7C series servos, but with a larger range of system sizes and the option for 460 VAC operation
Motors start at $273


Fuji AR22 series 22mm pilot devices
are rugged, economical, and include a wide assortment of operator and indicator styles
starting at $10

Epson LabelWorks portable label printers
are easy-to-use label printers that print using continuous tape, pre-sized labels, heat-shrink tubes, small format safety labels, and more
starting at $55

Fath T-slotted workstation components
are new T-slotted rail hardware components including 4-axis workstation and workstation components that are compatible with many brands of T-slotted rails including SureFrame rails
starting at $2


Peninsular hydraulic cylinders

are double-acting cylinders that are interchangeable with all NFPA hydraulic cylinders; offered with bore sizes from 1-1/2 to 4 inches, and stroke lengths up to 24 inches
starting at $428

Wenglor TPL vision lighting products
provide the proper amount of contrast, brightness, and uniformity to an imaging surface so a good image of the code or object can be achieved
starting at $381

Protos X field I/O
for the eXact I/O you need, eXactly where you need it
I/O terminals start at $53


Schmalz end-of-arm tooling components
for robot arm vacuum pick-and-place applications;  can be purchased by the component or in kits that include everything needed to create an end-of-arm tool
Kits starting at $995

SureFrame T-slotted rails
are made from extruded aluminum and are available in the most popular profiles and dimensions; compatible with many other brands and cut to your specified lengths (in increments of 0.001 inches)
starting at $0.18/inch

Stahlin enclosures
include Diamond Shield, Classic, N, J, RJ, JW, RJW and FatBoy wall-mount versions that are NEMA 1, 3, 3S, 12, 13, and 4X rated and are ideal for applications where floor space is limited
starting at $26


DURApulse GS10 series AC micro drives
include all of the features of the GS1, as well as many of the features offered on higher performance drives such as sensorless vector and PID
starting at $119

Wenglor dark and shiny object detection photoelectric sensors
detect the presence of objects that other sensors fail to detect or erroneously detect multiple times because they are either very dark or shiny
starting at $95

WERMA eSIGN series LED signal towers
are available in 9- and 15-tier models and feature a variety of customizable operating modes and lighting effects
starting at $388


Hole cutting tools
include drill bits, hole saws, and machine taps
starting at $4.25


Quick links to popular topics