Featured Products ProductivityOpen starter kitstry one of our ProductivityOpen starter kits to see if this open-source controller is right for your projectsstarter kits priced from $191 PS-AMC motion controlleris a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four…
Featured Products CLICK PLUS series controllerscombine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability and MQTTcommunication CPUs start at $89 w/FREE software IronHorse general purpose AC motors in open-drip-proof, 4-in-1,conveyor/farm-duty, rolled steel, cast iron and washdown styles for dependable operation in a variety of applicationsstarting at $135 SureStep NEMA 42…
Featured Products ProductivityOpen open-source controllerhas all the great features of a standard Arduino plus the added power and reliability of an industrial controllerCPU priced at $57 C-more touch panelsprovide complete system visibility and utmost cost savings for your interface needsTouchscreen modelsstarting at $594 w/ FREE software IronHorse GSD8 DC drivesare microprocessor-based and used as speed…
Featured Products CLICK PLUS series controllerscombine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability and MQTT communication CPUs start at $89 STRIDE Pocket Portal IIoT bridgeeasily connects analog inputs, discrete I/O and/or Modbus RTU-capable devices to the cloud for remote data monitoring and controlstarting at $99 NITRA high-precision pneumatic…
Featured Products ProductivityOpen open-source controllerhas all the great features of a standard Arduino plus the added power and reliability of an industrial controllerCPU priced at $52 ViewMarq LED message displayswith easily configured messages and FREE configuration softwarestarting at $553 WEG AC microdrivesare affordable, super compact AC drives with a built-in PLC, and provide V/Hz or…
Featured Products CLICK PLUS series controllerscombine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability and MQTT communication CPU priced at $89 WEG soft startersare offered in compact and standard versions, are fully digital, and offer motor start and stop control with rampingstarting at $298 SureStep stepper motor linear actuatorsprovide…
Featured Products ProductivityOpen open-source controllerhas all the great features of a standard Arduino plus the added power and reliability of an industrial controllerCPU priced at $52 DC gearmotors with parallel or right-angle shaftsavailable in 1/19 to 1/5 hp ratingsstarting at $185 ProSense loop panel metersoffer a simple, low cost digital display of an analog 4-20mA…
Productivity2000 series PLCsare the super-compact version of the Productivity PLC family with features you love including tag name programming and built-in data loggingCPU priced at $273 w/ FREE software IronHorse general purpose AC motorsare packed with features you’d pay thousands for elsewhere including built-in data logging and tag name programming starting at $97 StrideLinx remote accessprovides…
Featured Products Productivity1000 series PLCsare the super-compact version of the Productivity PLC family with features you love including tag name programming and built-in data loggingCPU starting at $180 ViewMarq LED message displayswith easily configured messages and FREE configuration softwareStarting at $519 STELLAR SR35 soft startersare fully digital, offered in three frame sizes to control 1-…
Featured Products CLICK low-cost controllersoffer easy, streamlined PID control (up to 8 process loops executing every 100ms) and an extremely user-friendly PID interfaceEthernet Analog PLC units starting at $191 C-more touch panels provide complete system visibility and utmost cost savings for your interface needsTouchscreen models starting at $499 w/FREE software WEG high-performance AC drives are affordable, super…