Automation NotebookIssue 16 – 2010Learning ResourcesNotebook Issue

Product Snapshots – Issue 16, 2010

We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Six-inch Color C-more Operator Interface Panels, StellarTM line of soft motor starters, Space-Saving Molded Case Circuit Breakers, Universal Signal Conditioners, Hole saws, Power Distribution blocks line extended.

Six-inch Color C-more Operator Interface Panels

Six-inch Color C-more Operator Interface Panels

The C-more line of operator interfaces now includes two new 6” TFT color panels with LED backlights. The base model EA7-T6CL-R panel is a 320×240 resolution QVGA display which supports up to 65,536 colors.

The analog resistive touch screen supports unlimited touch areas, two USB ports, serial PLC interface (RS-232/422/485), and 10MB project memory. The panel is equipped with an LED backlight with a 50,000 hour half-life. Additional capabilities on the full-feature EA7-T6CL unit include an Ethernet 10/100 base-T communication port, remote Internet access and data logging. Both panels are NEMA 4/4X, IP65 compliant when mounted correctly for indoor use.

To learn more, visit: www.automationdirect.com/c-more

 

Stellar™ Line of Soft Motor Starters

Stellar™ Line of Soft Motor Starters

Stellar soft starters are now available as a low-cost motor control alternative.

The SR22 series soft starters, available in 5A to 40A sizes, are overcurrent protected and feature two DIN-rail mountable frame sizes (45mm and 55mm). The microprocessor based starters have an operating voltage range of 208 to 460 VAC. Easily configurable, each unit is equipped with three potentiometers allowing adjustable start and stop times of up to 30 seconds and an adjustable start pedestal voltage ranging from 30 to 100%. A separate 24VDC control voltage is required.

Ideal for applications such as pumps, blowers and conveyors, the SR22 series soft starters use thyristors for controlled reduced voltage motor starting and stopping, and then switch to internal contacts for efficient running at rated speed. When used instead of a line starter, Stellar soft starters provide smoother control resulting in less torque, less shock, and less electrical and mechanical stress.

See the full line at: www.automationdirect.com/soft-starters

 

Space-Saving Molded Case Circuit Breakers Added to Product Offering 

Molded Case Circuit Breakers

Fuji Electric’s BW series of molded case circuit breakers are more compact than traditional breakers; this series takes up less space than almost any others on the market.

Suitable for branch circuit protection, the BW series offers standard type and high-interrupting capacities in identically sized housings. The three-pole non-adjustable magnetic trip molded case circuit breakers, in sizes up to 800A, are also suitable for reverse-feed applications. All BW series breakers conform to worldwide standards, including UL, CSA, CE, and IEC.

The BW125A models include breakers in 12 sizes ranging from 15A to 125A, while the BW250A models are available in seven sizes ranging from 125A to 250A. Both series are 600V rated.

The BW400 series offers four sizes (250A to 400A), the BW630 series is available in 500A and 600A sizes, and the BW800 series is available in 700A and 800A frames. These three series are 480V rated.

A variety of accessories is also available, including auxiliary contacts, shunt trips, and undervoltage releases.

For more information on Fuji molded case circuit breakers and accessories, visit: www.automationdirect.com/mccb

 

Universal Signal Conditioners Now Available

Universal Signal Conditioners

Universal signal conditioners, in plastic slim-line housings, convert, isolate and transmit scale signals from a wide variety of process sensor and controller I/O. The DIN-rail mountable models (884114 and 84116) support scalable input signals including mA, VDC, thermocouple with internal cold junction compensation, two to four-wire RTDs, linear resistance and potentiometer signals. Both models feature mA and VDC outputs, while the 84116 model adds two individually programmable relays for alarming and control functions. Isolated universal supply voltage input eliminates the need for separate transformers or power supplies.

A menu-structured LCD programming/display module, sold separately, features automatic scrolling text identifying each menu item. The detachable module can store and transfer configuration parameters from one signal conditioner to another, minimizing set up time with multiple unit applications. The module supports seven programming languages and can be password-protected to prevent unauthorized configuration changes. When not used for configuration, the display module can be used to display input signal values, engineering units, output signal, and relay status.

Prices for the universal signal conditioners start at $175 and are backed by a five-year warranty. Learn more at: www.automationdirect.com/signal-conditioners.

 

Hole Saws Added to Product Line

Hole Saws

Both models feature mA and VDC outputs, while the 84116 model adds two individually programmable relays for alarming and control functions. Isolated universal supply voltage input eliminates the need for separate transformers or power supplies.

A menu-structured LCD programming/display module, sold separately, features automatic scrolling text identifying each menu item. The detachable module can store and transfer configuration parameters from one signal conditioner to another, minimizing set up time with multiple unit applications. The module supports seven programming languages and can be password-protected to prevent unauthorized configuration changes. When not used for configuration, the display module can be used to display input signal values, engineering units, output signal, and relay status.
Learn more at: www.automationdirect.com/signal-conditioners.

The RUKO family of cutting tools now includes a line of hole saws and accessories. The new bi-metal saws, in sizes ranging from 9/16” (14mm) to 8¼” (210mm), feature up to 1½” cutting depth and are available in two models. High-Speed Steel saws easily cut materials such as unalloyed steel, non-ferrous and light metals, plastics, plasterboard and light building boards, fiberboard, plywood and wood. Cobalt 8 saws, with fine cutting teeth, work well with metals such as alloyed and non-alloyed steels, high chromium alloyed steels, such as stainless steel, steels resistant to rust and acids, non-ferrous and light metals. Constructed with an alloyed steel 6135 jacket, the saws feature high rotational precision, positive chipping and cutting angles and good chip removal. Slots in the jacket side aid in removal of cutouts. The hole saw and shank are in two parts, so hole saws of different diameters can be exchanged and fitted more quickly. Prices for the new hole saws start at $4.75. A variety of arbor assemblies with pilot drill are available for the hole saws in 7/16” and 3/8” shank sizes.

View the full line of RUKO hole saws at: www.AutomationDirect.com/hole-saws

 

Power Distribution Blocks Line Extended

Power Distribution Blocks

The Edison power distribution line now includes the HPB series open-style power distribution blocks as a convenient way to manage power distribution needs.

Engineered with tin-plated aluminum connectors suitable for copper conductors, the distribution blocks maintain a high SCCR rating of 200kA, with proper fusing, and are suitable for both factory and field wiring. Available in single-pole and three-pole models, the series is available in 175A and 310A blocks. Prices for the HPB series open-style power distribution blocks start at $8.00. The series is UL listed and meets UL1953 standards. To increase protection, safety covers are also available.

View the full line of Edison power distribution blocks and terminal blocks at:
www.automationdirect.com/power-blocks.