This issue of Automation Notebook gives you snapshots of some of our latest products. Some of the products you’ll find include fusible and non-fusible disconnects and additional pneumatic products such as cylinders, fitting and flow control valves. You’ll also find interlocking safety switches, C-more Micro touch panels, enclosures and safety light curtains. We’ve also added 22m pilot devices, safety relays and much more.
Socomec Fusible and Non-Fusible Disconnect Switches
New UL 98 and UL 489 rated fusible and UL 98 and UL 508 rated non-fusible disconnects are available with accessories such as handles, shafts, shaft guides, auxiliary contacts, shrouds, lugs, cables/operators and blown fuse monitors.
For technical information, click here.
To shop now, click here. [hozbreak]
NITRA G-Series ISO 15552 Air Cylinders
Fully metric design ISO 15552 NITRA G-Series air cylinders features include end-of-stroke cushions, internal magnetic material for sensor switching and G-threaded (BSPP) ports.
For technical information, click here.
To shop now, click here. [hozbreak]
IDEM Interlocking Safety Switches
Tongue-operated safety interlock switches are available in four mounting sizes and with plastic and stainless steel body and head housing options.
For technical information, click here.
To shop now, click here. [hozbreak]
New Full-Color 6-inch C-more Micro HMI Touch Panel
The EA3-T6CL C-more Micro color TFT touch panel is NEMA 4/4X, IP65 compliant for indoor use, has three communications ports (USB programming, RJ12 and DB15) and five user-defined function keys.
For technical information, click here.
To shop now, click here. [hozbreak]
Ultimate Series Single-Door, Wall Mount Enclosures
NEMA 4/12 and 4/4X/12 Ultimate Series enclosures are available in heavy 14 gauge steel with ANSI gray light-textured or RAL7035 light gray textured finishes, and in 14 gauge 304 stainless steel with smooth-grain finish.
For technical information, click here.
To shop now, click here. [hozbreak]
STEGO Heaters for Enclosure Thermal and Moisture Management
Positive temperature coefficient (PTC) compact resistor heating elements have heating capacities from 5W to 13W and are IP54-rated; explosion-proof convection heaters are availalble with 50W and 100W heating capacities and compact PTC fan heaters are in the 1000W heating range.
For technical information, click here.
To shop now, click here. [hozbreak]
SureMotion Drive Couplings and Bore Reducers
Jaw/spider clamp-style couplings have hub bores from 3/16” to 32mm; double loop couplings provide high torsional rigidity in a one-piece design and are available in 1/8” to 16mm bore sizes, Oldham drive couplings have aluminum hubs with bore sizes from 1/4” to 1”, and beam-style stainless steel servo couplings combine flexibility with strength and torsional stiffness.
For technical information, click here.
To shop now, click here. [hozbreak]
22mm Pilot Devices
Fuji Electric’s 22mm devices are mountable in panel cutouts of up to 25.5 mm diameter and can be wired in horizontal or vertical directions, making wiring in narrow spaces easier.
For technical information, click here.
To shop now, click here. [hozbreak]
Safety Light Curtains with Basic and Advanced Functions
Datalogic 14mm resolution (finger protection) safety light curtains provide protected heights from 150 to 900 mm and operating distances of up to 7 meters. 30mm resolution (hand protection) light curtains offer 300 to 1800 mm protected heights and up to 20 meters operating distance.
For technical information, click here.
To shop now, click here. [hozbreak]
NITRA G-thread Push-to-Connect Pneumatic Fittings and Flow Control Valves
G-thread push-to-connect fittings and flow control valves. G-threaded components are made with strong thermoplastic (PBT) or nickel-plated brass bodies and stainless steel tube gripping claws and have a pre-applied O-ring to seal.
For technical information, click here.
To shop now, click here. [hozbreak]
Multifunction Safety Relay Modules
Dold safety relay modules are designed to be positively driven and assure a reliable opening and closing for safety applications. Relays are controlled by a built-in monitoring function, making them ideal for applications with e-stops, safety gates and light curtains.
For technical information, click here.
To shop now, click here. [hozbreak]
Roxburgh EMI / RF Filters
Roxburgh EMI filters are ideally suited for for applications such as AC drives and inverters, general purpose and high performance styles are also available for applications such as digital electronics, office and building automation, personal computers, household and consumer devices, machinery design and more.
For technical information, click here.
To shop now, click here. [hozbreak]
Color Coded Spiral-Striped MTW Wire
Striped MTW wire with color-coded PVC, heat and moisture-resistant insulating jackets are offered in white with blue stripes, blue with white stripes, white with orange stripes and green with or without yellow stripes and in 18, 16 and 14 AWG sizes.
For technical information, click here.
To shop now, click here. [hozbreak]
Refrigerant-free Vortex Coolers for Industrial Enclosures
The Stratus all stainless steel vortex coolers provide compressed air cooling and have cooling capacities from 500 to 2,500 BTUH without the use of refrigerants; therefore, there is no Freon, CFCs or HCFCs to pollute the environment.
For technical information, click here.
To shop now, click here. [hozbreak]
Magnetic-Inductive Flow Meters
ProSense FMM series magnetic-inductive flow meters detect flow rates up to 160 GPM. The stainless steel, mechanically-robust design mounts directly in-line providing a compact, low-profile installation for process control.
For technical information, click here.
To shop now, click here. [hozbreak]
Inline Servo Gearboxes with Hub Style Output
SureGear PGD series hub-style gearboxes set a new standard in applications requiring extremely high torque ratings and rigidity. The compact design and hub-style output is ideal for equipment that requires high-speed, high-precision indexing movement.
For technical information, click here.
To shop now, click here. [hozbreak]
*Prices as of January 27, 2016. Check website for most current prices.