This issue of Automation Notebook gives you snapshots of some of our latest products. Some of the products you’ll find include helical inline gearboxes and additional magnetic proximity sensors. You’ll also find liquid-tight electrical conduit, an Ethernet communication module for C-more Micro touch panels, additional RHINO power supplies,
fork sensors and more RUKO cutting tools.
IronHorse Cast Iron Helical Inline Gearboxes
Sized to handle motors up to 20 hp, IronHorse inline gearboxes use helical gears to provide quiet startup and smooth operation. C-face motor mounting interfaces and the universally interchangeable compact design ensures easy OEM replacement.
For technical information, click here.
To shop now, click here. [hozbreak]
Ethernet Communication Module for C-more Micro
The EA-ECOM communication expansion module is designed for all of the newer EA3-series of 6″, 8″ or 10″ C-more Micro panels supports multiple connections to multiple PLCs and protocols.
For technical information, click here.
To shop now, click here. [hozbreak]
Flexible, Liquid-Tight Electrical Conduit
Liquatite® flexible, metallic, non-metallic and shielded electrical conduit has a wide range of uses in the electrical industry from motors to lighting, enclosure wiring and more.
For technical information, click here.
To shop now, click here. [hozbreak]
Additional Magnetic Proximity Sensors
M-series cylindrical magnetic DC proximity sensors are now available in 8mm, 12mm, and 18mm sizes. Models are offered with an attached 2-meter axial cable or with an M8 or M12 connector.
For technical information, click here.
To shop now, click here. [hozbreak]
RHINO Power Supplies get 48V Output
RHINO PSB series power supplies now includes the PSB48-480S single-phase input, 48VDC output power supply. The low-cost 480W power supply offers high performance and reliability without all the additional features of higher-cost full-featured power supplies.
For technical information, click here.
To shop now, click here. [hozbreak]
Fork Sensors
IP67-rated PS series fork sensors, also referred to as “slot” or “U” sensors, are designed for easy installation; the rugged metal one-piece construction assures constant alignment.
For technical information, click here.
To shop now, click here. [hozbreak]
RUKO Countersink Bits
The RUKO line of countersink bits now includes bits to accommodate UNC, or imperial (inch), fasteners. Available in diameter sizes ranging from ¼-inch to 1-inch, RUKO countersinks are suitable for standard industrial materials, such as steel, cast iron, stainless steel, non-ferrous metal, thermoplastics, and duroplastics.
For technical information, click here.
To shop now, click here. [hozbreak]
*Prices as of September 21, 2016. Check website for most current prices.