New ProductPress ReleasesPress Releases

Productivity2000 Lower-Resolution Analog Modules

AutomationDirect’s Productivity2000 programmable controller line now includes 12 and 13-bit resolution current and voltage analog input and output modules for cost-conscious applications. Available with eight or sixteen channels for receiving 0–20 mA signals, current analog input modules start at $143.00; eight or sixteen channel voltage analog input modules, for receiving 0–10 VDC signals, start at $178.00. Current analog output modules with eight or sixteen channels of 4–20 mA outputs start at $202.00; voltage analog output modules with eight or sixteen channels of 0–10 VDC outputs start at $195.50.

Productivity2000-wave1-launchStarting at $46.00, two discrete DC input modules have also been added, offering eight or sixteen inputs; an AC/DC input module ($99.00) providing (32) 24VAC/DC sinking/sourcing inputs is now available.

Additionally, a dual-voltage power supply is available to provide isolated power to the Productivity2000 base from an external 24VAC or 12–24 VDC source. No power budgeting is required, so any combination of I/O modules may be installed in any slots without power budget considerations.

For wiring I/O modules, pre-wired ZIPLinks wiring systems eliminate the need for hand wiring modules to terminal blocks.

The user-friendly Productivity Suite programming software, designed to allow quick and easy programming of ladder logic programs for the Productivity2000 is available as a free download.

To learn more about Productivity2000.

To learn more about programmable control, click here. p2000-wave1-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of December 16, 2015. Check website for most current prices.