NewsPress ReleasesPress ReleasesUncategorized

ProSense 8mm Mag Proxes

AutomationDirect has added ProSense MAE1 series magnetic proximity sensors which offer excellent value for general industrial applications.

October 1, 2025 – AutomationDirect has added ProSense MAE1 series magnetic proximity sensors which offer excellent value for general industrial applications. They provide non-contact object detection and are used with a separate damping magnet to achieve long sensing ranges. They feature a compact 8mm tubular, flush-mounted 316L stainless steel housing ideal for space-limited installations and demanding environments.

Additional features include PNP N.O. solid-state outputs, sensing distances up to 60mm, and an IP67 protection rating. Models are available with M8 quick-disconnect or 2-meter pigtail cable options. These sensors are UL Listed, CE marked, RoHS compliant, and backed by a lifetime warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download