AutomationDirect has added ProSense DPM4 series advanced digital panel meters which combine precision and versatility in a compact 1/8 DIN package. They accept a variety of sensor inputs and provide customizable analog, discrete, and serial outputs via optional expansion cards. Features include bright main and secondary LED displays, selectable sensor excitation, configuration lockout, and an IP65 protection rating.

The DPM4-AT-H panel meters support voltage, current, RTDs, thermocouples, load cells, and potentiometer inputs. They include advanced process functions such as batching, flow totalization, tank volume calculation, filtering, multiple tare modes, rate-of-change monitoring, and dosing, making them ideal for applications requiring complex measurement and process calculations.
DPM4-A-HS series panel meters are designed for applications where speed and responsiveness are critical, with high-speed sampling and rapid response. They accept voltage, current, load cell, and potentiometer inputs, can trigger setpoint outputs in as little as 2.1 ms, and provide analog output response times of 5 ms.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download