AutomationDirect has added new ProSense CLC series conductive liquid level controllers to their line of quality level sensors and controllers.
The CLC series level controllers detect and control levels of conductive liquids (tap water, seawater, sewage, chemical solutions, coffee, milk, etc.) in dual-probe pump-up (fill) and/or pump-down (drain) applications.
These controllers compare the measured resistance value between the high/low probes and a common (either the tank wall or a third probe) with the setpoint controlled by the onboard potentiometer. A wide adjustable sensitivity range is included to meet a large variety of liquid types. These level controllers pulse the probes with a DC voltage to prevent potential electroplating issues and the output relay can control pumps, solenoids, or valves to automatically lower, raise or maintain the liquid level in the tank. ProSense conductive liquid level controllers have a one-year warranty and are priced.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo