NewsPress ReleasesPress Releases

ProSense HUM Series Humidity Sensors

AutomationDirect has added ProSense HUM series humidity sensors provide reliable temperature and relative humidity (RH) measurements for HVAC, cleanroom, and general industrial applications. They offer versatile mounting options and wide measurement ranges (-4 to 140 deg F, 0 to 99.9% RH), with select models providing a seven-segment display for quick, at-a-glance monitoring.

ProSense HUM Series Humidity Sensors

Duct mount sensors include probes that mount directly in air ducts for HVAC and ventilation. 
Wall / duct models allow flexible installation, with probes that can be mounted through a duct or suspended freely from a wall. Compact wall-mount room sensors are easy to install and provide ambient temperature and RH measurement.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download