August 13, 2025 – AutomationDirect now offers ProSense LPD5-A series large process meters that deliver a rugged, easy-to-use field display with exceptional visibility for demanding industrial environments. Units feature a bright 100mm (4-inch), 5-digit LED display that is easily readable from up to 50 meters away, even in direct sunlight. The meters support a wide range of analog inputs, including ±10V and ±20mA, accommodating standard voltage and current signals commonly used in process applications. Two 5A SPDT Form C relay outputs support hysteresis or time delay adjustments and can be used for alarming or control. Configuration is fast and intuitive using three front-panel pushbuttons, with options for manual scaling or Teach-in mode. All models accurately display process signals in direct or reverse acting mode, provide adjustable filtering to reduce display bounce, and supply 24 VDC excitation for external devices.
AC and DC powered models are available, providing flexibility for a wide range of installations. All units carry an IP65 protection rating, making them suitable for both indoor and outdoor installations, and they are CE marked, RoHS compliant, and backed by a 3-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download