August 24, 2022 – AutomationDirect has added ProSense miniature rectangular photoelectric sensors to their inventory of almost 4,000 sensors and encoders. The new ProSense RW mini photoelectric sensors provide an affordable solution for small applications with very limited space.
Available in diffuse, diffuse with adjustable background suppression, retroreflective, and through-beam models, their compact light spot provides accurate detection over long distances and can easily detect small, flat, or highly reflective objects.
The RW series sensors are available with NPN or PNP outputs, offer light-on or dark-on operation, and are UL listed, CE marked, and RoHS compliant.
ProSense RW photoelectric sensors start at $44.00 and come with a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo