April 12, 2023 – AutomationDirect has added new ProSense D80 series large rectangular proximity sensors to their extensive lineup of inductive proximity sensors. This series offers long sensing distances up to 60mm, large sensor faces, and robust IP65- or IP67-rated PPE housings for harsh industrial environments.
These “pancake” style proximity sensors are available with 80 x 40 x 105mm or 80 x 40 x 92mm housing dimensions, AC- or DC-power options, and a variety of termination styles.
The new ProSense D80 series rectangular proximity sensors are UL listed, RoHS compliant, and CE and UKCA marked. They offer a lifetime warranty and start at $146.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo