October 1, 2025 – AutomationDirect has added ProSense SBLT series small bore submersible level sensors which deliver precision, reliability, and durability for challenging water level measurement applications. Their ultra-slim 316L stainless steel housing allows easy installation in deep wells, narrow boreholes, and standpipe installations, while extended sensing ranges from 23.1 to 461.3 feet of water and cable lengths up to 500 feet offer versatile installation options.
These sensors provide a 4 to 20 mA output with ±0.1% full scale static accuracy and ±0.25% total error band for accurate level measurements. Additional features include built-in lightning protection, an IP68 protection rating, and they are UL Water Quality Classified to NSF/ANSI 61 and 372 for use in drinking water applications.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download