February 13, 2023 – AutomationDirect has added ProSense VCT series vibration transmitters that accurately detect vibrations of industrial equipment, primarily rotating equipment such as steam and gas turbines, pumps, motors, compressors, and rolling mills. Vibration sensors provide early detection of developing malfunctions, allowing for timely maintenance before major damage or failure results in costly repairs and production downtime.
These MEMS-based sensors are ideal for harsh industrial applications and offer a rugged stainless-steel construction, a wide operating temperature range, and a high IP67/68/69K protection rating (depending on the IP rating of the cable used). They provide vibration sensing to standard DIN ISO 10816.
The new ProSense VCT series vibration sensors are UL listed, CE marked, RoHS compliant, priced at $205.00, and come with a 5-year warranty
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo