Issue 58 - 2026NewsNotebook IssuePress ReleasesPress ReleasesUncategorized

ProSense XTD2 and more XTH2 Series Fixed-Range Temperature Transmitters

AutomationDirect has added ProSense XTD2/XTH2 series fixed-range temperature transmitters that convert a variety of temperature sensor input types into precise signals for PLCs, meters, or controllers.

October 1, 2025 – AutomationDirect has added ProSense XTD2/XTH2 series fixed-range temperature transmitters that convert a variety of temperature sensor input types into precise signals for PLCs, meters, or controllers. The XTD2 series features compact, DIN-rail–mounted signal conditioners that deliver accurate, isolated temperature signals, support multiple sensor types, and provide flexible monitoring solutions. New fixed-range models offer temperature ranges up to 2,000°F (thermocouple) and 500°F (RTD).

Complementing the XTD2 series, XTH2 series transmitters are engineered for direct installation in DIN Form B sensor heads. Additional fixed-range models provide even more temperature range options up to 2,000°F.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download