July 28, 2021 – The new Quabbin data cables are designed with impedances specific for RS-232, RS-422, and RS-485 communication applications in industrial environments.
These high-quality, low-capacitance data cables have tinned copper conductors with twisted pairs that help reduce electrical noise sensitivity and are available in one-, two-, three-, or four-pair color-coded versions.
The polyethylene conductor insulation provides a very high insulation resistance with a low, stable dielectric constant that results in lower capacitance and excellent propagation velocity for superior signal transmission.
Quabbin data cables can be cut to your specified lengths in 1-foot increments with a 25-ft. minimum, starting at $0.22 per foot.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo