October 27, 2021 – AutomationDirect has added new Quadritalia modular enclosures to their selection of over 7,000 high-quality enclosures. This new modular enclosure line adds enclosures that can be easily assembled on-site to fit any application while maintaining the required NEMA rating.
Quadritalia modular enclosures are available as kits that include all the necessary components and hardware (with the exception of plinths) to assemble a complete NEMA 12 rated freestanding single-door, double-door, or dual-access enclosure. The OKK series modular enclosure kits are available with assembled enclosure heights of up to 78.74 inches (2000mm) and offer various widths and depths.
Modular enclosures provide numerous benefits, including the ability to easily cut holes on individual panels before assembly or by removing the panel. Damaged panels can easily be replaced, and panels can be combined or replaced with larger ones for future expansion.
The new Quadritalia modular enclosure kits start at $648.00. The individual Quadritalia modular enclosure components can be purchased separately and start at $56.00. Numerous accessories are also available, including mounting channels, drip shields, and folding desks.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo