NewsPress ReleasesPress Releases

RECOM Power RACPRO1 Series Power Supplies and Circuit Protectors

RECOM RACPRO1 series 3-phase power supplies

August 20, 2025 – AutomationDirect has added the RECOM RACPRO1 series 3-phase power supplies that are a highly reliable, low-cost solution for demanding industrial automation and renewable energy applications. These power supplies include features such as an adjustable power output, selectable power boost, parallel share, charging mode settings, and a load LED display showing actual and target current of rated output (features dependent on model). RECOM RACPRO1 power supplies accept a 480 VAC nominal input and provide up to 48 VDC @ 20A/960W.

The slim RECOM RACPRO1 series electronic circuit protectors provide 4 channels of electronic fuse (E-Fuse) load switches with independent overcurrent limit control and real-time output current indication. These electronic circuit protectors include features such as an adjustable start-up delay, color coded LED load indication, individual ON/OFF and OCP switching per channel, and easy daisy chaining of multiple modules.

All RACPRO1 series devices include push-in connectors that allow quick and easy tool-less wire installation, saving time and installation costs.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download