NewsPress ReleasesPress Releases

RECOM Power RACPRO1 Series Single-Phase Switching Power Supplies

AutomationDirect has added RECOM Power RACPRO1 series single-phase DC power supplies which are a highly reliable, low-cost solution for harsh industrial automation and renewable energy applications.

June 24, 2026 – AutomationDirect has added RECOM Power RACPRO1 series single-phase DC power supplies which are a highly reliable, low-cost solution for harsh industrial automation and renewable energy applications. These power supplies include adjustable power outputs and other model-specific features, including selectable power boost, switchable constant current or parallel mode, and a load LED display showing the actual and target current of the rated output. RECOM RACPRO1 power supplies support 120, 240, or 480 VAC nominal inputs and provide 12 VDC up to 15A/180W, 24 VDC up to 20A/480W, or 48 VDC up to 10A/480W.

The RECOM Power RACPRO1 redundancy module provides (2) 12/24/48 VDC nominal inputs and a 12/24/48 VDC output @ 40A to keep equipment powered even if one power supply fails. The redundancy module requires (2) matched 12, 24, or 48 VDC power supplies.

All RACPRO1 series devices offer high efficiency, a slim design, and include push-in connectors for quick and easy tool-less wire installation.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download