NewsPress ReleasesPress ReleasesUncategorized

New RHINO Pro DC-to-DC Converters from AutomationDirect

Rhino Dc-to-DC converters

January 25, 2023 – AutomationDirect has added new RHINO Pro DC-to-DC converters that are designed for harsh industrial environments and provide high EMC immunity, shock/vibration resistance, and thermal shock resistance.

This line offers models with 150W outputs at 12, 15, 24, or 48 VDC, and ultra-wide input voltage ranges of 9-36 VDC or 18-75 VDC. They provide protection against overtemperature, overload, short circuit, reverse input, overvoltage, and input undervoltage lock-out, and deliver a constant current output at 100% load, making them ideal for battery charging applications. 

The new RHINO Pro DC-to-DC converters offer a 3-year warranty, are UL recognized, CE marked and RoHS compliant, and start at $190.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:       Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                  High Resolution Photo