November 5, 2025 – AutomationDirect has added RHINO SELECT PSRS series switching power supplies which feature a cost-effective, slim, and compact design while maintaining stable performance across a wide temperature range. They provide protection against overcurrent, overvoltage, and overheating, and deliver efficiencies of up to 93%.
The PSRS series is available with 5, 12, 24, or 48 VDC outputs and power ratings ranging from 15W to 480W. Select models feature integrated power factor correction circuits, while all models offer a power boost of up to 120% of the rated current for short-term load spikes. They are built for challenging industrial conditions, withstand shock and vibration, and offer an IP20 finger-safe protection rating. Their LED indicators provide quick, at-a-glance status monitoring.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download